Ireland - English

Philips Emergency Bulkhead DALI, Surface-mounted, 5 W, 6.7 W, 5 W, 350x110mm; H75, 700 lm, 5000 K, IP65, ELD3h, Non-maintained

EM254C HO BKD 7S NM3 ELD IP65

New

Product Description

Surface-mounted, 350x110mm; H75, Polycarbonate, White, Signal white (RAL9003), Ceiling, Wall, 700 lm, 5 W, 105 lm/W, 5000 K, (0.346, 0.356) SDCM<5, CRI70, Clear, UV-stabilised polycarbonate cover, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Push-in connector 4-pole, TP(a) diffuser flammability class, Emergency lighting 3-hour duration with DALI interface

Order code: 912401483618
Full order code: 871951488039900

Specifications

Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
No
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - EM254C HO BKD 7S NM3 ELD IP65 txt 5.2 kB
Product leaflet
Localized commercial leaflet 912401483618 en_IE pdf 263.3 kB

Brochures

Install instructions
Emergency Bulkhead HO DALI, mounting instructions pdf 7.7 MB

Visuals

Product-Photographs-912401483618_EU
Multiple assets - Visuals
Product-Diagrams-912401483618_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - EM254C HO BKD 7S NM3 ELD IP65 ies 126.8 kB