New
Product Description
Surface-mounted, 350x110mm; H75, Polycarbonate, White, Signal white (RAL9003), Ceiling, Wall, 220 lm, 5 W, 120 lm/W, 5000 K, (0.346, 0.356) SDCM<5, CRI70, Clear, UV-stabilised polycarbonate cover, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Push-in connector 5-pole, TP(a) diffuser flammability class, Emergency lighting 3-hour duration with DALI interface