Indonesia - English

Philips Xitanium 150W 0.7A 230V Y

Product Description

Philips Xitanium 150W 0.7A 230V Y

Order code: 929001400480
Full order code: 694793911020900

Specifications

  • Output Current Ripple (Max)
    10 %
  • Output Current (Max)
    700 mA
  • Open Circuit Voltage (DC) (Max)
    320 V
  • Output Power (Max)
    150 W
  • Output Power (Nom)
    150 W
  • Output Power (Min)
    67.2 W
  • Output Current (Min)
    700 mA
  • Output Voltage (Max)
    214 V
  • Output Voltage (Min)
    96 V
  • Protection class IEC
    Safety class I
  • Adjustable Output Current
    No

Downloads

Leaflets

Product Data Sheet
DS-Xitanium-150W-0-7A-230V-Y pdf 1.8 MB

Visuals

Product-Photographs-929001400480_EU
Multiple assets

Other

Certificate
Certificados-Xitanium-150W zip 26.0 MB