Indonesia - English

Philips Xi EP LV 150W 2.1-4.6A WL I145

New

Product Description

Philips Xi EP LV 150W 2.1-4.6A WL I145

Order code: 929004828901
Full order code: 694197063132700

Specifications

  • Output Current Ripple (Max)
    5 %
  • Output Current (Max)
    4600 mA
  • Open Circuit Voltage (DC) (Max)
    60 V
  • Output Power (Max)
    150 W
  • Output Power (Min)
    56.7 W
  • Output Current (Min)
    2100 mA
  • Output Voltage (Max)
    54 V
  • Output Voltage (Min)
    27 V
  • Protection class IEC
    Safety class I

Downloads

Family

Product