Philips Xi EP LV 100W 1.5-3.4A WL I145
New
Product Description
Philips Xi EP LV 100W 1.5-3.4A WL I145
Specifications
- Output Current Ripple (Max) 5 %
- Output Current (Max) 3400 mA
- Open Circuit Voltage (DC) (Max) 60 V
- Output Power (Max) 100 W
- Output Power (Min) 40.5 W
- Output Current (Min) 1500 mA
- Output Voltage (Max) 54 V
- Output Voltage (Min) 27 V
- Protection class IEC Safety class I