Signify UrbanFlex, Urban road & street light, 36 W, 5280 lm, 4000 K, CRI70, DALI, Distribution medium 50, Safety class II, IP66, SRG6-6

BVP730 LED60-4S/740 II PSD D9 DM50 FG DG

Product Description

Urban road & street light, Aluminium die cast, Grey, Mounting bracket, Power supply unit with DALI interface, 5280 lm, 36 W, 147 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Internal connector

Order code: 912300060123
Full order code: 871951424073500

Specifications

Lamp family code
LED60 [LED module 6000 lm]
Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service Tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BVP730 LED60-4S/740 II PSD D9 DM50 FG DG txt 5.6 kB
Product leaflet
Localized commercial leaflet 912300060123 en_GB pdf 362.3 kB

Brochures

Installation instructions
Mounting instruction of UrbanFlex pdf 2.8 MB

Visuals

Product-Photographs-912300060123_EU
Multiple assets - Visuals
Product-Diagrams-912300060123_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BVP730 LED60-4S/740 II PSD D9 DM50 FG DG IES
Dialux
ULD File - BVP730 LED60-4S/740 II PSD D9 DM50 FG DG ULD
Relux
ROLF File - BVP730 LED60-4S/740 II PSD D9 DM50 FG DG ROLFZ
LDT
LDT File - BVP730 LED60-4S/740 II PSD D9 DM50 FG DG LDT