Signify UrbanFlex, Urban road & street light, 85 W, 8800 lm, 2200 K, CRI70, DALI, Distribution medium 11, Safety class II, IP66, SRG10-10

BPP730 LED100-4S/722 II PSD D9 DM11 FG S

Product Description

Urban road & street light, Aluminium die cast, Grey, Post-top for diameter 60 mm, Power supply unit with DALI interface, 8800 lm, 85 W, 104 lm/W, 2200 K, (0.5020, 0.4156) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Internal connector

Order code: 912300060121
Full order code: 871951424071100

Specifications

Lamp family code
LED100 [LED module 10000 lm]
Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service Tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BPP730 LED100-4S/722 II PSD D9 DM11 FG S txt 5.6 kB
Product leaflet
Localized commercial leaflet 912300060121 en_GB pdf 371.9 kB

Brochures

Installation instructions
Mounting instruction of UrbanFlex pdf 2.8 MB

Visuals

Product-Photographs-912300060121_EU
Multiple assets - Visuals
Product-Diagrams-912300060121_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BPP730 LED100-4S/722 II PSD D9 DM11 FG S IES
Dialux
ULD File - BPP730 LED100-4S/722 II PSD D9 DM11 FG S ULD
Relux
ROLF File - BPP730 LED100-4S/722 II PSD D9 DM11 FG S ROLFZ
LDT
LDT File - BPP730 LED100-4S/722 II PSD D9 DM11 FG S LDT