Signify UrbanFlex, Urban road & street light, 19.6 W, 2640 lm, 3000 K, CRI70, DALI, Distribution medium 50, Safety class II, IP66, SRG10-10
BGP729 LED30-4S/730 II PSD D9 DM50 FG SR
Product Description
Urban road & street light, Aluminium die cast, Grey, Pole Mounting, Power supply unit with DALI interface, 2640 lm, 19.6 W, 135 lm/W, 3000 K, (0.434, 0.403) SDCM<5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Internal connector
Specifications
- Lamp family code
- LED30 [LED module 3000 lm]
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years