Signify TownTune Central Post-Top, Urban road & street light, 46 W, 5760 lm, 4000 K, CRI70, Distribution medium 30, Safety class I, IP66, STD
BDP260 LED79-4S/740 DM30 62P
Product Description
Urban road & street light, Aluminium die cast, Grey, Post-top for diameter 62 mm, Power supply unit (On/Off), 5760 lm, 46 W, 125 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 30, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Internal connector
Specifications
- Lamp family code
- LED79 [LED module 7900 lm]
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years