Signify CitySoul gen2 LED Mini, Urban road & street light, 46.5 W, 5100 lm, 3000 K, CRI80, DALI, Distribution medium 50, Safety class II, IP66, STD

BPP530 LED60-4S/830 II DM50 D9 AL GR

Product Description

Urban road & street light, Aluminium, Grey, Post-top for diameter 60 mm, Power supply unit with DALI interface, 5100 lm, 46.5 W, 110 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Standard surge protection level, Screw connection block

Order code: 912300024408
Full order code: 871869987865800

Specifications

Lamp family code
LED60 [LED module 6000 lm]
Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service Tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BPP530 LED60-4S/830 II DM50 D9 AL GR txt 5.4 kB
Product leaflet
Localized commercial leaflet 912300024408 en_GB pdf 141.7 kB

Brochures

Installation instructions
Mounting instruction of CitySoul LED gen2 pdf 1.6 MB

Visuals

Product-Photographs-912300024408_EU
Multiple assets - Visuals
Product-Diagrams-912300024408_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BPP530 LED60-4S/830 II DM50 D9 AL GR IES
Dialux
ULD File - BPP530 LED60-4S/830 II DM50 D9 AL GR ULD
Relux
ROLF File - BPP530 LED60-4S/830 II DM50 D9 AL GR ROLFZ
LDT
LDT File - BPP530 LED60-4S/830 II DM50 D9 AL GR LDT