Signify CitySoul gen2 LED Large, Urban road & street light, 92 W, 10080 lm, 3000 K, CRI80, DALI, Distribution medium 50, Interact Ready, Safety class II, IP66, STD
BPP531 LED120-4S/830 II DM50 SRT IACZ-4-
Product Description
Urban road & street light, Aluminium, Grey, Side-entry for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 10080 lm, 92 W, 110 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Standard surge protection level, Screw connection block
Specifications
- Lamp family code
- LED120 [LED module 12000 lm]
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years