Signify Mini 300 LED gen3, Under-canopy light, 90 W, 13440 lm, 5700 K, CRI70, Sensor-based dim, Petrol asymmetric medium, MDU2, IP66

BBP333 LED159/757 I PAM MDUW MWS PH

Product Description

Under-canopy light, Aluminium die cast, White, Power supply unit with DALI interface, Movement detection unit wireless, 13440 lm, 90 W, 149 lm/W, 5700 K, (0.341, 0.329) SDCM <5, CRI70, Petrol asymmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Cable without plug 3-pole, Push-in connector 5-pole

Order code: 910925866311
Full order code: 871869982459400

Specifications

Lamp family code
LED159 [LED module 15900 lm]
Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service Tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925866311 en_GB pdf 129.3 kB

Brochures

Installation instructions
Mounting instructions Mini 300 LED pdf 2.9 MB

Visuals

Product-Photographs-910925866311_EU
Multiple assets - Visuals
Product-Diagrams-910925866311_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BBP333 LED159/757 I PAM MDUW MWS PH IES
Dialux
ULD File - BBP333 LED159/757 I PAM MDUW MWS PH ULD
Relux
ROLF File - BBP333 LED159/757 I PAM MDUW MWS PH ROLFZ
LDT
LDT File - BBP333 LED159/757 I PAM MDUW MWS PH LDT