United Kingdom - English

Signify Clearflood gen2, 341 W, 50699 lm, 4000 K, CRI70, Asymmetrical, IP66

BVP656 LED600-4S/740 PSU DW30 ALU

New

Product Description

Aluminium, Aluminium, Power supply unit, 50699 lm, 341 W, 149 lm/W, 4000 K, (0.329,0.342), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, 6/8 kV, Connection unit 3-pole

Order code: 912300060563
Full order code: 872016979624900

Specifications

  • Lamp family code
    LED600 [LED module 60000 lm]
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product