United Kingdom - English

Philips Ledinaire All-in floodlights, 135 W, 15000 lm, 15750 lm, 3000 K, 4000 K, 6500 K, CRI80, Asymmetrical, IP65

BVP169 LED157/830_40_65 PSU 135W AWB PH

Product Description

Aluminium die cast, Grey, Traffic grey B (RAL7043), Single layer powder coating, Driver integrated on LED board (DoB), Photocell included, All-in, Multi Color Temperature, 15000 lm, 15750 lm, 135 W, 115 lm/W, 110 lm/W, 3000 K, 4000 K, 6500 K, (0.440,0.403); (0.369,0.364); (0.313,0.337) SDCM<5, CRI80, Asymmetrical, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 1.5 kV differential mode and 1.5 kV common mode, Cable 2.0 m without plug, Flying leads/cables

Order code: 911401885586
Full order code: 872016973641299

Specifications

  • Lamp family code
    LED157-4S [LED module, system flux 15500 lm]
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED system in flux
  • Service Tag
    No
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401885586 en_GB pdf 382.1 kB

Brochures

Installation instructions
Mounting instruction Ledinaire Floodlight All-in SWB AWB PH pdf 12.3 MB

Visuals

Product-Photographs-911401885586_EU
Multiple assets
Product-Diagrams-911401885586_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BVP169 LED157/830_40_65 PSU 135W AWB PH ies 18.1 kB
LDT
LDT File - BVP169 LED157/830_40_65 PSU 135W AWB PH ldt 12.4 kB

Other

Environmental product declaration
EPD PHILIPS BVP169 LED157 830 40 65 PSU 135W AWB PH 911401885586 pdf 652.9 kB
Environmental product declaration
EPD Philips Ledinaire Floodlights All-in BVP169 135W AWB PH pdf 1.1 MB