United Kingdom - English

Philips Ledinaire All-in floodlights, 90 W, 10000 lm, 10500 lm, 3000 K, 4000 K, 6500 K, CRI80, Asymmetrical, IP65

BVP169 LED105/830_40_65 PSU 90W AWB PH

Product Description

Aluminium die cast, Grey, Traffic grey B (RAL7043), Single layer powder coating, Driver integrated on LED board (DoB), Photocell included, All-in, Multi Color Temperature, 10000 lm, 10500 lm, 90 W, 115 lm/W, 110 lm/W, 3000 K, 4000 K, 6500 K, (0.440,0.403); (0.369,0.364); (0.313,0.337) SDCM<5, CRI80, Asymmetrical, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 1.5 kV differential mode and 1.5 kV common mode, Cable 2.0 m without plug, Flying leads/cables

Order code: 911401884586
Full order code: 872016973642999

Specifications

Lamp family code
LED105S [LED module, system flux 10500 lm]
Number of gear units
Unit
Driver included
Yes
Light source engine type
LED system in flux
Service Tag
No
Value ladder
Value
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401884586 en_GB pdf 556.1 kB

Brochures

Installation instructions
Mounting instruction Ledinaire Floodlight All-in SWB AWB PH pdf 12.3 MB

Visuals

Product-Photographs-911401884586_EU
Multiple assets - Visuals
Product-Diagrams-911401884586_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BVP169 LED105/830_40_65 PSU 90W AWB PH ies 18.1 kB
LDT
LDT File - BVP169 LED105/830_40_65 PSU 90W AWB PH ldt 12.4 kB

Other

Environmental product declaration
EPD Philips Ledinaire Floodlights All-in BVP169 90W AWB PH pdf 1.0 MB
Environmental product declaration
EPD PHILIPS BVP169 LED105 830 40 65 PSU 90W AWB PH 911401884586 pdf 655.8 kB