Philips Ledinaire All-in floodlights, 20 W, 2200 lm, 2400 lm, 3000 K, 4000 K, 6500 K, CRI80, Symmetrical, IP65

BVP167 LED24/830_40_65 PSU 20W SWB

Product Description

Aluminium die cast, Grey, Traffic grey B (RAL7043), Single layer powder coating, Power supply unit (On/Off), All-in, Multi Color Temperature, 2200 lm, 2400 lm, 20 W, 120 lm/W, 110 lm/W, 3000 K, 4000 K, 6500 K, (0.440,0.403); (0.369,0.364); (0.313,0.337) SDCM<5, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Surge protection level until 1.5 kV differential mode and 1.5 kV common mode, Cable 1.0 m without plug, Flying leads/cables

Order code: 911401872386
Full order code: 872016973602399

Specifications

Lamp family code
LED24S [LED module, system flux 2400 lm]
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED system in flux
Service Tag
No
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401872386 en_GB pdf 554.8 kB

Brochures

Installation instructions
Mounting instruction Ledinaire Floodlight All-in SWB pdf 7.8 MB

Visuals

Product-Photographs-911401872386_EU
Multiple assets - Visuals
Product-Diagrams-911401872386_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BVP167 LED24/830_40_65 PSU 20W SWB ies 6.0 kB
LDT
LDT File - BVP167 LED24/830_40_65 PSU 20W SWB ldt 4.6 kB

Other

Environmental product declaration
EPD PHILIPS BVP167 LED24 830 40 65 PSU 20W SWB 911401872386 pdf 657.3 kB
Environmental product declaration
EPD Philips Ledinaire Floodlights All-in BVP167 20W pdf 1.0 MB