Philips Ledinaire All-in floodlights, 100 W, 11000 lm, 12000 lm, 3000 K, 4000 K, 6500 K, CRI80, Symmetrical wide beam, IP65

BVP169 LED120/830_40_65PSU 100W SWB WH

Product Description

Aluminium die-cast, White, Signal white (RAL9003), Power supply unit (On/Off), All-in, Multi Color Temperature, 11000 lm, 12000 lm, 100 W, 120 lm/W, 110 lm/W, 3000 K, 4000 K, 6500 K, (0.440,0.403); (0.369,0.364); (0.313,0.337) SDCM<5, CRI80, Symmetrical wide beam, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, 4/4 kV kV, Cable 2.0 m without plug

Order code: 911401866288
Full order code: 872110334221899

Specifications

Lamp family code
-
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service Tag
No
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401866288 en_GB pdf 490.3 kB

Brochures

Installation instructions
Installation Instruction Ledinaire Floodlight All-in pdf 2.9 MB

Visuals

Product-Photographs-911401866288_EU
Multiple assets - Visuals
Product-Diagrams-911401866288_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BVP169 LED120/830_40_65PSU 100W SWB WH ies 6.0 kB
LDT
LDT File - BVP169 LED120/830_40_65PSU 100W SWB WH ldt 6.0 kB

Other

Environmental product declaration
EPD Philips Ledinaire Floodlights All-in BVP169 100W SWB pdf 1.1 MB