Signify UniStreet gen2 Solar, Road & street light, 3000 K, CRI70, Distribution medium 10, Safety class III, IP66

VGP283 80 4S/730 48V III DM10 48/60S

New

Product Description

Road & street light, Aluminium die cast, Grey, Side-entry for diameter 48 to 60 mm, 3000 K, (0.434, 0.403) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class III, Connection unit 2-pole

Order code: 910925868307
Full order code: 871951462371200

Specifications

Light source replaceable
Yes
Driver included
No
Sustainability rating
Unclassified
Light source engine type
LED
Service Tag
Yes
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925868307 en_GB pdf 133.9 kB

Brochures

Installation instructions
UniStreet gen2 solar installation instructions pdf 1.9 MB

Visuals

Product-Photographs-910925868307_EU
Multiple assets - Visuals
Product-Diagrams-910925868307_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - VGP283 80 4S/730 48V III DM10 48/60S IES 52.9 kB
Dialux
ULD File - VGP283 80 4S/730 48V III DM10 48/60S ULD 105.5 kB
Relux
ROLF File - VGP283 80 4S/730 48V III DM10 48/60S ROLF 121.5 kB
LDT
LDT File - VGP283 80 4S/730 48V III DM10 48/60S LDT 38.3 kB