Signify SunStay Pro gen2, Solar streetlight, 45.1 W, 7134 lm, 4000 K, CRI70, BLE, Distribution medium 10, SDP1, Safety class I, IP66, SRG10

VGP726 LED80/740 HY-BLE DM10 DGR 76P 18A

Product Description

Solar streetlight, Aluminium die-cast LM6 – alloy grade (EN AC-44300), Grey, Pole top, Spigot for diameter 76 to 62 mm, Solar dim profile version 1, 7134 lm, 45.1 W, 158 lm/W, 4000 K, (0,3818, 0,379), CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode kV, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 912300060599
Full order code: 872016979892200

Specifications

Lamp family code
LED80 [LED module 8000 lm]
Light source replaceable
Yes
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service Tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300060599 en_GB pdf 143.8 kB

Brochures

Installation instructions
VGP726 SunStay Pro gen2 installation instruction pdf 1.7 MB

Visuals

Product-Photographs-912300060599_EU
Multiple assets - Visuals
Product-Diagrams-912300060599_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - VGP726 LED80/740 HY-BLE DM10 DGR 76P 18A IES
Dialux
ULD File - VGP726 LED80/740 HY-BLE DM10 DGR 76P 18A ULD
Relux
ROLF File - VGP726 LED80/740 HY-BLE DM10 DGR 76P 18A ROLFZ
LDT
LDT File - VGP726 LED80/740 HY-BLE DM10 DGR 76P 18A LDT