Signify SunStay Pro gen2, Solar streetlight, 32.7 W, 5384 lm, 4000 K, CRI70, BLE, Distribution medium 10, SDP1, Safety class III, IP66
VGP726 LED60/740 OG-BLE DM10 III DGR 30A
Product Description
Solar streetlight, Aluminium die-cast LM6 – alloy grade (EN AC-44300), Grey, Pole top, Spigot for diameter 76 to 62 mm, Solar dim profile version 1, 5384 lm, 32.7 W, 165 lm/W, 4000 K, (0,3818, 0,379), CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class III
Specifications
- Lamp family code
- LED60 [LED module 6000 lm]
- Light source replaceable
- Yes
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service Tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years