Signify Sunstay Pro gen2 mini, Solar streetlight, 16.6 W, 2650 lm, 3000 K, CRI70, BLE, Distribution medium 10, SDP1, Safety class I, IP66

VGP724 LED30/730 HY-BLE DM10 DGR 60P

Product Description

Solar streetlight, Aluminium die-cast LM6 – alloy grade (EN AC-44300), Grey, Pole top, Spigot for diameter 60 mm, Solar dim profile version 1, 2650 lm, 16.6 W, 160 lm/W, 3000 K, (0,433, 0,403), CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode kV, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 912300059286
Full order code: 872016980983300

Specifications

Lamp family code
LED30 [LED module 3000 lm]
Light source replaceable
Yes
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service Tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300059286 en_GB pdf 145.9 kB

Brochures

Installation instructions
SunStay Pro gen2 mini hybrid installation instructions pdf 2.0 MB

Visuals

Product-Photographs-912300059286_EU
Multiple assets - Visuals
Product-Diagrams-912300059286_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - VGP724 LED30/730 HY-BLE DM10 DGR 60P IES
Dialux
ULD File - VGP724 LED30/730 HY-BLE DM10 DGR 60P ULD
Relux
ROLF File - VGP724 LED30/730 HY-BLE DM10 DGR 60P ROLFZ
LDT
LDT File - VGP724 LED30/730 HY-BLE DM10 DGR 60P LDT