Philips ComboCC Gen 4.0

Combo charge controllers Gen 4.0

Products

ZJS401 CCC 200Wp 12V RS SOLAR
919415811127
ZJS401 HYC 150W 12V SOLAR
919415811128
ZJS402 CCC 400Wp 24V RS SOLAR
919415811130
ZJS402 HYC 150W 24V SOLAR
919415811131

Product family information

Description

Combo CC Gen 4.0 is most comprehensive range of solar charge controllers suitable for solar lighting in major, intermediate and minor roads in off-grid and hybrid applications. High system efficacy, optimised design and long life ensures lower cost of ownership. Configurable and easy to operate with remote monitoring and control ready.

Benefits

  • Three different platforms: 200 Wp, 400 Wp and 600 Wp.

  • Available in off-grid and hybrid options.

Features

  • Compatible with Gen 4.0 solar luminaires (BRP38x/39x)

  • Off-grid and hybrid options available

Applications

  • Non-integral Gen 4.0 solar street light range.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet ComboCC Gen 4.0 en_GB pdf 483.5 kB

Visuals

Family-Photographs-ComboCC Gen 4.0
Multiple assets - Visuals