Product family information
Description
Designed for ledification projects, the LumiStreet gen2 is the ideal 1:1 luminaire replacement for municipalities. Thanks to its high efficiency and low initial cost, the LumiStreet gen2 luminaire enables a fast payback and significant savings in terms of energy consumption within a short period of time. Ease of installation and maintenance is enabled by the Service tag, and the SR (System Ready) Zhaga socket(s) make it future-ready. You can pair this luminaire with lighting controls, sensors, and software applications such as Interact City. Available with a significant number of different optics and lumen packages that can even be tuned further to fit exact project requirements, LumiStreet gen2 is a true point-to-point replacement solution for conventional or generation 1 LED light sources. The compact luminaire, using high-quality materials is also easy to dismantle and recycle at the end of its lifetime. If toolless opening and closing of the gear cover is required, the LumiStreet gen2 Pro version can be chosen.
Benefits
An economical LED alternative to conventional street lights
Offers high efficiency and energy savings