Signify Luma gen2, Road & street light, 6.1 W, 728 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 11, Safety class I, IP66
BGP701 LED8-4S/740 DM11 FG GR 42/60P
New
Product Description
Road & street light, Aluminium die cast, Grey, Post-top for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 728 lm, 6.1 W, 119 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole
Specifications
- Lamp family code
- LED8 [LED Module 800 lm]
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years