Signify Iridium gen4, Road & street light, 79 W, 9890 lm, 3000 K, CRI80, Internal (no external connection), Distribution wide 10, Interact Ready, Safety class I, IP66, SRG6-6

BGP502 LED120-4S/830 DW10 BL1 FG GF SRTB

Product Description

Road & street light, Aluminium, Grey, Spigot for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 9890 lm, 79 W, 125 lm/W, 3000 K, 80, CRI80, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Order code: 910925866571
Full order code: 871951406003600

Specifications

Lamp family code
LED120-4S [LED module, system flux 12000 lm]
Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service Tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925866571 en_GB pdf 268.6 kB

Brochures

Installation instructions
Installation instruction Iridium gen4 full pdf 2.1 MB

Visuals

Product-Photographs-910925866571_EU
Multiple assets - Visuals
Product-Diagrams-910925866571_EU
Multiple assets - Visuals
CAD Drawings
BGP502 Iridium gen4 Medium 3D file dwg 478.7 kB
CAD Drawings
BGP502 Iridium gen4 Medium 3D file max 984.0 kB
CAD Drawings
BGP502 Iridium gen4 Medium 3D file m3d 99.0 kB
CAD Drawings
BGP502 Iridium gen4 Medium 3D file sat 93.8 kB
CAD Drawings
BGP502 Iridium gen4 Medium 3D file r3d 92.5 kB
CAD Drawings
BGP502 Iridium gen4 Medium 3D file dxf 530.8 kB

Photometry and Lighting design

Revit file
BGP502 Iridium gen4 Medium 3D file zip 1.2 MB