Signify Iridium gen4, Road & street light, 57 W, 8600 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 11, Interact Ready, Safety class I, IP66, SRG6-6

BGP502 LED100-4S/740 DM11 FG GF SRTB SP

Product Description

Road & street light, Aluminium, Grey, Spigot for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 8600 lm, 57 W, 151 lm/W, 4000 K, 70, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Order code: 910925866570
Full order code: 871951406002900

Specifications

Lamp family code
LED100-4S [LED module, system flux 10000 lm]
Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service Tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925866570 en_GB pdf 296.5 kB

Brochures

Installation instructions
Installation instruction Iridium gen4 full pdf 2.1 MB

Visuals

Product-Photographs-910925866570_EU
Multiple assets - Visuals
Product-Diagrams-910925866570_EU
Multiple assets - Visuals
CAD Drawings
BGP502 Iridium gen4 Medium 3D file dwg 478.7 kB
CAD Drawings
BGP502 Iridium gen4 Medium 3D file m3d 99.0 kB
CAD Drawings
BGP502 Iridium gen4 Medium 3D file dxf 530.8 kB
CAD Drawings
BGP502 Iridium gen4 Medium 3D file sat 93.8 kB
CAD Drawings
BGP502 Iridium gen4 Medium 3D file r3d 92.5 kB
CAD Drawings
BGP502 Iridium gen4 Medium 3D file max 984.0 kB

Photometry and Lighting design

IES
IES File - BGP502 LED100-4S/740 DM11 FG GF SRTB SP IES
Dialux
ULD File - BGP502 LED100-4S/740 DM11 FG GF SRTB SP ULD
Relux
ROLF File - BGP502 LED100-4S/740 DM11 FG GF SRTB SP ROLFZ
LDT
LDT File - BGP502 LED100-4S/740 DM11 FG GF SRTB SP LDT