Signify Iridium gen4, Road & street light, 14.8 W, 1584 lm, 3000 K, CRI80, Internal (no external connection), Distribution medium 10, Safety class II, IP66, SRG6-6

BGP501 LED18-4S/830 II DM10 PCC TXT GF

Product Description

Road & street light, Aluminium, Grey, Spigot for diameter 62 mm, Power supply unit with DALI interface, 1584 lm, 14.8 W, 107 lm/W, 3000 K, 80, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Order code: 910925866565
Full order code: 871951405997900

Specifications

Lamp family code
LED18-4S [LED module, system flux 1800 lm]
Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service Tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925866565 en_GB pdf 142.7 kB

Brochures

Installation instructions
Installation instruction Iridium gen4 full pdf 2.1 MB

Visuals

Product-Photographs-910925866565_EU
Multiple assets - Visuals
Product-Diagrams-910925866565_EU
Multiple assets - Visuals
CAD Drawings
BGP501 Iridium gen4 Mini 3D file r3d 105.1 kB
CAD Drawings
BGP501 Iridium gen4 Mini 3D file dwg 460.5 kB
CAD Drawings
BGP501 Iridium gen4 Mini 3D file m3d 100.5 kB
CAD Drawings
BGP501 Iridium gen4 Mini 3D file max 1004.0 kB
CAD Drawings
BGP501 Iridium gen4 Mini 3D file sat 83.8 kB
CAD Drawings
BGP501 Iridium gen4 Mini 3D file dxf 509.7 kB

Photometry and Lighting design

Revit file
BGP501 Iridium gen4 Mini 3D file zip 719.7 kB