Signify Iridium gen4, Road & street light, 27.5 W, 3960 lm, 4000 K, CRI70, Internal (no external connection), Distribution wide 10, Interact Ready, Safety class II, IP66, SRG6-6
BGP501 LED45-4S/740 II DW10 FG GF SRTB S
Product Description
Road & street light, Aluminium, Grey, Spigot for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 3960 lm, 27.5 W, 144 lm/W, 4000 K, 70, CRI70, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole
Specifications
- Lamp family code
- LED45-4S [LED module, system flux 4500 lm]
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years