Signify ClearWay gen2, Road & street light, 59 W, 8600 lm, 4000 K, CRI70, Distribution medium 50, Safety class I, IP66

BGP307 LED99-4S/740 I DM50 48/60S

Product Description

Road & street light, Aluminium die cast, Grey, Universal for diameter 48 to 60 mm adjustable, Power supply unit (On/Off), 8600 lm, 59 W, 146 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925864592
Full order code: 871869698804600

Specifications

Lamp family code
LED99 [LED module 9900 lm]
Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service Tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP307 LED99-4S/740 I DM50 48/60S txt 5.0 kB
Dismantle Instructions
Dismantle Instructions pdf 1.8 MB
Product leaflet
Localized commercial leaflet 910925864592 en_GB pdf 138.1 kB

Brochures

Installation instructions
Clearway gen2 MI pdf 5.5 MB

Visuals

Product-Photographs-910925864592_EU
Multiple assets - Visuals
Product-Diagrams-910925864592_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP307 LED99-4S/740 I DM50 48/60S IES
Dialux
ULD File - BGP307 LED99-4S/740 I DM50 48/60S ULD
Relux
ROLF File - BGP307 LED99-4S/740 I DM50 48/60S ROLFZ
LDT
LDT File - BGP307 LED99-4S/740 I DM50 48/60S LDT