Signify ClearWay gen2, Road & street light, 33.5 W, 4698 lm, 4000 K, CRI70, Distribution medium 50, Safety class I, IP66
BGP307 LED54-4S/740 I DM50 48/60S
Product Description
Road & street light, Aluminium die cast, Grey, Universal for diameter 48 to 60 mm adjustable, Power supply unit (On/Off), 4698 lm, 33.5 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole
Specifications
- Lamp family code
- LED54 [LED module 5400 lm]
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years