United Kingdom - English

Philips Iridium gen4, Road & street light, 14.8 W, 1584 lm, 3000 K, CRI80, Internal (no external connection), Distribution medium 10, Safety class II, IP66, SRG6-6

BGP501 LED18-4S/830 II DM10 PCC TXT GF

Product Description

Road & street light, Aluminium, Grey, Spigot for diameter 62 mm, Power supply unit with DALI interface, 1584 lm, 14.8 W, 107 lm/W, 3000 K, 80, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Order code: 910925866565
Full order code: 871951405997900

Specifications

  • Lamp family code
    LED18-4S [LED module, system flux 1800 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product