Philips DigiStreet, Road & street light, 98 W, 14960 lm, 4000 K, CRI70, Distribution symmetrical 50, Safety class I, IP66
BGP762 LED169-/740 I DS50 DGR 62
Product Description
Road & street light, Aluminium die cast, Dark grey, Spigot for diameter 62 mm, Power supply unit (On/Off), 14960 lm, 98 W, 153 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector
Specifications
- Lamp family code
- LED169 [LED module 16900 lm]
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years