Products
Product family information
Description
UniEdge is a surface-mounted, exterior-rated and compact-sized architectural LED edge lighting luminaire that is designed for façade and outdoor decorative lighting applications. The robust mechanical and unique optical designs make UniEdge ideal for edges lighting on windows and doors inner frames, building façades, landmarks and monuments.
Benefits
Unique Optical Distribution 3x90° to highlight the inner frames or outer edges of windows, balconies or doors.
Compact Size, Lightweight and Tiltable Brackets.
Features
Robust design and IP66 for outdoor use
Unique 3x90° optical distribution to illuminate architectural edges
Applications
Warning & Safety
For outdoor use only