United Kingdom - English

Philips UniDot G2

Dots that Ignite Creativity

Products

BGS300 G2 12LEDLP 27K 24V CFC
BGS300 G2 12LEDLP 27K 24V CFC
911401752202
BGS300 G2 12LEDLP 27K 24V OSC
BGS300 G2 12LEDLP 27K 24V OSC
911401752222
BGS300 G2 12LEDLP 27K 24V DSC
BGS300 G2 12LEDLP 27K 24V DSC
911401752242
BGS300 G2 12LEDLP 30K 24V DSC
BGS300 G2 12LEDLP 30K 24V DSC
911401752302
BGS300 G2 12LEDLP 40K 24V CFC
BGS300 G2 12LEDLP 40K 24V CFC
911401752322
BGS300 G2 12LEDLP 40K 24V OSC
BGS300 G2 12LEDLP 40K 24V OSC
911401752342
BGS301 G2 30LEDLP 27K 24V CFC
BGS301 G2 30LEDLP 27K 24V CFC
911401752442
BGS301 G2 30LEDLP 30K 24V OSC
BGS301 G2 30LEDLP 30K 24V OSC
911401752522

Product family information

Description

UniDot G2 is a surface-mounted, exterior-rated and compact-sized architectural LED direct-view dot lighting luminaire that is designed for façade and outdoor lighting applications. The robust mechanical and unique optical covers make UniDot G2 ideal for building facades, bridges, theatres, amusement parks and recreational centres. Available in white, monochromatic colours, RGB, RGBW and tunable white. Three optical cover options and a DMX control interface is available to give architects and designers the freedom to explore a wide range of concepts and design with no limitations.

Benefits

  • Low- and High-Power LED versions to fit all user needs.

  • Three different optical covers that fit all direct-view applications.

Features

  • Three Sizes and Low-Power and High-Power LEDs.

  • Standard RGBW, RGB, 2,700 K, 3,000 K and 4,000 K.

Applications

  • Bridges, Monuments, Facades
  • Landscape
  • Parks and squares

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UniDot G2 en_GB pdf 874.1 kB
Installation instructions
UniDot G2 pdf 18.4 MB

Visuals

Family-Photographs-UniDot G2
Multiple assets - Visuals