Philips PV Xt Q 150W SON

Product Description

Philips PV Xt Q 150W SON

Order code: 913700690766
Full order code: 871829169882100

Specifications

Input Voltage
208-240-277 V
Line Frequency
50 to 60 Hz
Input frequency
50 to 60 Hz
Earth leakage current (max.)
0.7 mA
Inrush current width
0.47 ms
Input current (nom.)
0.77 A
Inrush current peak (max.)
52 A
Number of products on MCB (16 A type B) (nom.)
5
Surge Protection (Common/Differential)
EN61547 (L-L 2 kV, L-G 4 kV), 10 kV TIL

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700690766 en_GB pdf 224.0 kB

Brochures

Declaration of conformity
Declaration of conformity - PV Xt Q 150W SON pdf 113.1 kB

Visuals

Product-Photographs-913700690766_EU
Multiple assets - Visuals
Product-Diagrams-913700690766_EU
Multiple assets - Visuals