Highly reliable and flexible electronic drivers for SON lamps; designed to save energy via integrated controls, and to reduce maintenance costs thanks to 80,000-hour lifetime and integrated lightning protection. The DynaVision Programmable product family is the perfect basis for any sort of lighting management solution.
Enables 2-way communication with the lighting network (via DALI)
Up to 40% energy saving due to the integrated dimming options and very high driver efficiency
Programmable by means of standard digital interface (DALI) and controllable via DALI protocol
Integrates several control options (DynaDimmer, LineSwitch, AmpDim, Constant Light Output, Adjustable Light Output )