Philips HID-DV PROG Xt 150 CDO Q 208-277V
Product Description
Philips HID-DV PROG Xt 150 CDO Q 208-277V
Specifications
- Input Voltage
- 208-240-277 V
- Line Frequency
- 50 to 60 Hz
- Input frequency
- 50 to 60 Hz
- Power factor 50% load (min.)
- 0.98
- Earth leakage current (max.)
- 0.7 mA
- Inrush current width
- 0.47 ms
- Input current (nom.)
- 0.77 A
- Inrush current peak (nom.)
- 52 A
- Number of products on MCB (16 A type B) (nom.)
- 5
- Surge Protection (Common/Differential)
- EN61547 (L-L 2 kV, L-G 4 kV), 10 kV TIL