Philips HID-DV PROG Xt 100 CDO Q 208-277V

Product Description

Philips HID-DV PROG Xt 100 CDO Q 208-277V

Order code: 913700693166
Full order code: 871829166920300

Specifications

Input Voltage
208-240-277 V
Line Frequency
50 to 60 Hz
Input frequency
50 to 60 Hz
Power factor 50% load (min.)
0.97
Earth leakage current (max.)
0.7 mA
Inrush current width
0.47 ms
Input current (nom.)
0.53 A
Inrush current peak (nom.)
52 A
Number of products on MCB (16 A type B) (nom.)
5
Surge Protection (Common/Differential)
EN61547 (L-L 2 kV, L-G 4 kV), 10 kV TIL

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700693166 en_GB pdf 213.8 kB

Brochures

Declaration of conformity
Declaration of conformity - HID-DV PROG Xt 100 CDO Q 208-277V pdf 270.3 kB

Visuals

Product-Photographs-913700693166_EU
Multiple assets - Visuals
Product-Diagrams-913700693166_EU
Multiple assets - Visuals