United Kingdom - English

Philips BHL 1000 L78-A2 230/240V 50Hz HP-207

Product Description

Philips BHL 1000 L78-A2 230/240V 50Hz HP-207

Order code: 913700217303
Full order code: 871150006237600

Specifications

  • Input Voltage
    230 V (default) or 240 V
  • Line Frequency
    50 Hz
  • Input frequency
    50 Hz

Downloads

Family

Product