Philips BSN 50 K302-A2-ITS 230V 50Hz

Product Description

Philips BSN 50 K302-A2-ITS 230V 50Hz

Order code: 913700751926
Full order code: 871869674078100

Specifications

Input Voltage
230 V
Line Frequency
50 Hz
Input frequency
50 Hz

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700751926 en_GB pdf 191.0 kB

Brochures

Declaration of conformity
Declaration of conformity - BSN 50 K302-A2-ITS 230V 50Hz pdf 3.1 MB

Visuals

Product-Photographs-913700751926_EU
Multiple assets - Visuals
Product-Diagrams-913700751926_EU
Multiple assets - Visuals