Philips BHL 250 K307-A2 230/240V 50Hz BC2-134

Product Description

Philips BHL 250 K307-A2 230/240V 50Hz BC2-134

Order code: 913700278026
Full order code: 872790088701300

Specifications

Input Voltage
230 V (default) or 240 V
Line Frequency
50 Hz
Input frequency
50 Hz

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700278026 en_GB pdf 478.4 kB

Visuals

Product-Photographs-913700278026_EU
Multiple assets - Visuals
Product-Diagrams-913700278026_EU
Multiple assets - Visuals