Product family information
Description
HF-Performer EII PL-T/C/R/T5c is a sustainable, slim and high-frequency electronic ballast for a wide range of CFL- ni applications. It is ideal for applications where high energy efficiency is required. The HF-Performer EII range has a robust design, meets all relevant international safety and performance standards and is energy-efficient (CELMA EEI A2).
Benefits
Robust design that meets all relevant international safety and performance standards and ensures good energy efficiency
Automatic restart (after voltage dip or lamp exchange) ensures easy operation and hassle-free re-lamping
Features
50,000-hour lifetime at maximum case temperature, combined with over 60,000 on/off switches on one lamp
Programmed, flicker-free, pre-heated start (< 1.5 s) which allows the lamp to be switched on and off without reducing useful lamp life