United Kingdom - English

Philips HF-P 1 22-42 PL-T/C/L/TL5C EII 220-240V

Product Description

Philips HF-P 1 22-42 PL-T/C/L/TL5C EII 220-240V

Order code: 913700630766
Full order code: 871150091397530

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input frequency
    50 to 60 Hz
  • Inrush current width
    0.25 ms
  • Inrush current peak (max.)
    18 A
  • Number of products on MCB (16 A type B) (nom.)
    28

Downloads

Family

Product