United Kingdom - English

Philips HF-Matchbox Blue

Robust design, compact form

Products

Product family information

Description

HF-Matchbox Blue is an affordable, reliable, compact, lightweight and high-frequency ballast for use with system wattages below 25 W in combination with TL mini, TL-D, TL5 and TL5c, PL-T/C, and PL-L/S lamps. The HF-M Blue range has a robust design, meets all relevant international safety and performance standards and has an energy efficiency index (CELMA EEI ) of A2.

Benefits

  • Automatic restart (after voltage dip or lamp exchange) ensures easy operation and hassle-free re-lamping.

  • Suitable for use in class I or class II luminaires

Features

  • Suitable for emergency DC operation between 190 and 254 V

  • Programmed, flicker-free, pre-heated start (<0.8 s); over 8,000 on/off switches on one lamp (depending on lamp/ballast combination)

Applications

  • Used with movement-detection control systems like Philips OccuPlus in applications where lamps burn for a long period of time and the switching cycle is infrequent (e.g. a maximum of three times per day)
  • Mainly for indoor applications such as spotlights, downlights, light boxes, and emergency and security fixtures used largely in retail stores, office buildings, hotels, private homes and residential buildings
  • Domestic applications such as outdoor garden lighting, garage areas, stairways

Downloads

Leaflets

Family leaflet
Localized commercial leaflet HF-Matchbox Blue en_GB pdf 811.7 kB

Visuals

Family-Photographs-HF-Matchbox Blue
Multiple assets - Visuals