Philips HF-B 158/258 TL-D EII 220-240V 50/60Hz
Product Description
Philips HF-B 158/258 TL-D EII 220-240V 50/60Hz
Specifications
- Input Voltage
- 220 to 240 V
- Line Frequency
- 50 to 60 Hz
- Input frequency
- 50 to 60 Hz
- Inrush current width
- 0.35 ms
- Inrush current peak (max.)
- 31 A
- Number of products on MCB (16 A type B) (nom.)
- 12