Signify Cellular Nodes
Wireless connectivity for outdoor lighting control. A plug-and-play device that transforms any streetlight into an individually controllable, remotely managed luminaire.
Products
Product family information
Description
The Philips mobile node enables plug-and-play connectivity for any existing and already-installed outdoor lighting luminaire with different types of receptacles (Zhaga, Nema or 20m m conduit). Once a node is installed, the luminaire is automatically connected to Philips Interact City and can be automatically located on the map via GPS. Depending on the luminaire configuration (Zhaga, Nema or 20 mm conduit) it will also work with an outdoor multi-sensor.
Benefits
Easy to install with different type of receptacle (such as Zhaga, Nema or 20 mm conduit)
Mobile based for reliable wireless technology
Features
Luminaires with ZHAGA or NEMA socket or 20 mm Conduit
Automatic commissioning: each node automatically connects to the Interact City system once installed