Signify Cellular Nodes

Wireless connectivity for outdoor lighting control. A plug-and-play device that transforms any streetlight into an individually controllable, remotely managed luminaire.

Products

LLC7870/00 CT NODE 20MM3 DC EU4VF LG
913701043503
LLC7871/00 CT NODE 20MM3 DC EU4VF DG
913701043603
LLC7891/00 CT KIT MS EU4VF
913701056903
LLC7893/00 CT KIT AS EU4VF
913701057003
LLC7852/00 CT NODE ZHAGA DC EU4VF LG
913701057603
LLC7852/00 CT NODE ZHAGA DC EU4VF LG
913701057615
LLC7853/00 CT NODE ZHAGA DC EU4VF DG
913701057703
LLC7853/00 CT NODE ZHAGA DC EU4VF DG
913701057715

Product family information

Description

The Philips mobile node enables plug-and-play connectivity for any existing and already-installed outdoor lighting luminaire with different types of receptacles (Zhaga, Nema or 20m m conduit). Once a node is installed, the luminaire is automatically connected to Philips Interact City and can be automatically located on the map via GPS. Depending on the luminaire configuration (Zhaga, Nema or 20 mm conduit) it will also work with an outdoor multi-sensor.

Benefits

  • Easy to install with different type of receptacle (such as Zhaga, Nema or 20 mm conduit)

  • Mobile based for reliable wireless technology

Features

  • Luminaires with ZHAGA or NEMA socket or 20 mm Conduit

  • Automatic commissioning: each node automatically connects to the Interact City system once installed

Applications

  • Road and Street

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Cellular Nodes en_GB pdf 297.2 kB

Visuals

Family-Photographs-Cellular Nodes
Multiple assets - Visuals