Signify Dynalite Dynalite User Interface

A worthy representation of the most advanced lighting control system.

Products

PABP-Corona
913703035309
PABP-Corona-Eng
913703035409
PABP-Flare-Aluminium
913703035509
PABP-Flare-Aluminium-Eng
913703035609
PABP-Flare-Premium
913703035709
PABP-Flare-Premium-Eng
913703040309
PATP
913703050809
PATP-Eng
913703050909

Product family information

Description

Dynalite’s networked interfaces communicate directly with load controllers and other devices on the DyNet network. They have built-in temperature and humidity sensors and can perform a wide range of functions, such as recalling presets, switching, dimming, colour control, room join, panel disable, as well as controlling integrated services such as audio-visual systems, blind/curtain and fan motors and HVAC temperature.

Benefits

  • Flexible design options

  • Custom labelling

Applications

  • Office
  • Industrial
  • Education
  • Healthcare
  • Retail
  • Hospitality

Downloads

Visuals

Family-Photographs-Dynalite User Interface
Multiple assets - Visuals