United Kingdom - English

Philips MASTER, LEDtube, T8, EM/Mains, 1500 mm, 16.7 W, 58W TL-D, 4000 K, 3100 lm, CRI 80, 75000 h

MAS LEDtube 1500mm HO 16.7W 840 T8 EELB

Product Description

MASTER, LEDtube, T8, EM/Mains, 1500 mm, 16.7 W, LED alternative to 58W TL-D, 4000 K, 3100 lm, CRI 80, 75000 h, 185 lm/W, EEL B, G13 Rotatable end-cap, Plastic, 40 %, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929004242802
Full order code: 872016938813000

Specifications

  • Cap base
    G13 Rotatable end-cap
  • Nominal lifetime
    75,000 h
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product