United Kingdom - English

Philips MASTER, LEDtube, T8, EM/Mains, 1500 mm, 17.6 W, 58W TL-D, 4000 K, 3700 lm, CRI 80, 100000 h

MAS LEDtube 1500mm UE 17.6W 840 T8 EELA

Product Description

MASTER, LEDtube, T8, EM/Mains, 1500 mm, 17.6 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 100000 h, 210 lm/W, EEL A, G13 Rotatable end-cap, Plastic, 40 %, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929003482302
Full order code: 871951443168300

Specifications

Cap base
G13 Rotatable end-cap
Nominal lifetime
100,000 h
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
10 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003482302 pdf 68.4 kB
Product information sheet
Product Information Sheet pdf 254.7 kB
Dismantle Instructions
Dismantle Instructions pdf 2.3 MB
Product leaflet
Localized commercial leaflet 929003482302 en_GB pdf 666.0 kB

Brochures

Installation instructions
online QIG for 324166166411 MAS LEDtube pdf 950.8 kB

Visuals

Product-Photographs-929003482302_EU
Multiple assets - Visuals
Product-Diagrams-929003482302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1500mm UE 17.6W 840 T8 EELA IES 45.2 kB
LDT
LDT File - MAS LEDtube 1500mm UE 17.6W 840 T8 EELA ldt 34.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-T8-UltraEfficient-COMF-9223984-Ref-929003482302 pdf 675.6 kB